Overview
Description
The ISL28617SM100EV1Z evaluation board is designed to assess the performance of the ISL28617 differential input, differential output, precision instrumentation amplifier (in-amp). With an input voltage range up to ±34V, a supply voltage range of 8V (±4V) to 40V (±20V) and a gain ranging from 0.1 to 10,000, this in-amp is ideal for a wide variety of applications. The gain accuracy is limited only by the matching of the gain resistors, and the output is capable of driving rail-to-rail.
Features
- Rail-to-rail differential output ADC driver
- High voltage interface to low voltage circuits
- Wide operating voltage range: ±4V to ±20V
- Low input offset: 30μV
- Excellent CMRR and PSRR: 120dB
- Closed loop -3dB BW: 0.3MHz (AV = 1k) to 5MHz (AV = 0.1)
- Operating temperature range: -40 °C to +125 °C
Applications
Applications
- Precision test and measurement
- High voltage industrial process control
- Signal conditioning amplifier for remote powered sensors
- Weigh scales
- ECG and biomedical sense amplifiers
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 211 KB | |
Datasheet | PDF 1.44 MB | |
2 items
|