Update: April 11, 2017
iWave

This is the development kit for CPU modules equipped with Renesas’ RZ/G1E-PF CPU.

Product Description

 

iWave Japan Co., Ltd., an embedded product and solution provider, has begun offering a System-On-Module (SOM) equipped with the RZ/G1E, the latest microprocessor (MPU) from Renesas Electronics Corporation.   This new SOM is an addition to the company’s RZ/G-based SOM road map following its earlier release of the RZ/G1M and RZ/G1N (dual core ARM® Cortex® A15) SOM-based modules.

 

This SOM is based on Renesas’ RZ/G1E MPU (dual core 1-GHz ARM® Cortex®-A7). The RZ/G1E module features 1080p HD video encoding/decoding, 3D graphics, Gigabit Ethernet, and two-channel video input.
  With a compact 67.6 mm x 37 mm SODIMM form factor, the RZ/G1E SOM supports a 512-MB DDR3 RAM, expandable up to 2 GB, and a 4-GB eMMC flash that is also expandable. It supports an industrial operating temperature range of -40 °C to +85 °C and comes with Linux 3.10.31 BSP support.
  For quick prototyping and fast time to market, the provided development kit includes the SOM and a 100 mm x 72 mm Pico ITX form factor carrier board. The carrier board supports mass production in combination with the SOM, and is equipped with various connectors to enable evaluation of all the RZ/G1E MPU’s features.
  We offer various development support services based on the hardware and software in this development kit, from circuit diagrams to a wide range of design support and software development services.
  Please contact us for details.

※The standard configuration of the development kit is as below.
(For non-standard configuration, please contact iWave.)

 RZ/G1E-PF dev kit (Standard Version)
     Gigabit Ether + Camera Interface

 RZ/G1E-PF dev kit(Dual Ether Version)
     Gigabit Ether + 10/100 Ether
     *Limited stock

[Reference materials]

Quick Start Guide(PDF)

[Product Inquiries]

iWave Japan Co., Ltd.
8F Kannai Sumiyoshi Building 3-29 Sumiyoshi-cho, Naka-ku, Yokohama
TEL: 045-227-7626, FAX: 045-227-7646
E-mail: info@iwavejapan.co.jp
http://www.iwavejapan.co.jp/product/RENESASRZPLATFORM.html