The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2. 2V to 5. 5V supply (minimum voltage is dependent on voltage option) and provides a ±0. 2% accurate reference. The ISL21010 provides up to 25mA output current sourcing with low 150mV dropout voltage. Output voltage options include 1. 024V, 1. 2V, 1. 5V, 2. 048V, 2. 5V, 3. 0V, 3. 3V, and 4. 096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery powered applications.

Features

  • Reference output voltages: 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Precision 0.2% initial accuracy
  • Input voltage range:
  • ISL21010-10, -12, -15 -20: 2.2V to 5.5V
  • ISL21010-25: 2.6V to 5.5V
  • ISL21010-30: 3.1V to 5.5V
  • ISL21010-33: 3.4V to 5.5V
  • ISL21010-41: 4.2V to 5.5V
  • Output current source capability: 25mA
  • Operating temperature range: -40°C to +125°C
  • Output voltage noise (VOUT = 2.048V): 58μVP-P (0.1Hz to 10Hz)
  • Supply current: 48μA (typical)
  • Tempco: 50ppm/°C
  • Package: 3 Ld SOT-23

Applications

  • Battery Management/Monitoring
  • Low Power Standby Voltages
  • Portable Instrumentation
  • Consumer/Medical Electronics
  • Lower Cost Industrial and Instrumentation
  • Power Regulation Circuits
  • Control Loops and Compensation Networks
  • LED/Diode Supply

Product Options

Orderable Part ID Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOT23 Reel 250
Availability
Active SOT23 Reel 2000
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL21010 Datasheet Datasheet PDF 3.43 MB
User Guides & Manuals
RKTA-SEMITECRTDEVZ User's Manual Manual PDF 430 KB
RTKA-TCSTKEV1Z User's Manual Manual PDF 529 KB
RTKA-BDGSTKEV1Z User Manual Manual PDF 1.21 MB
RTKA-BDGSTKDBEVKIT1Z User's Manual Manual PDF 1.09 MB
RTKA-BDGSTKEV2Z User's Manual Manual PDF 721 KB
DAQ on a Stick, Atmel Thermocouple User Guide Manual PDF 908 KB
Application Notes & White Papers
AN177: Voltage Reference Application and Design Note Application Note PDF 1.39 MB
AN9675: A Tutorial in Coherent and Windowed Sampling with A/D Converters Application Note PDF 503 KB
AN9705: A Theoretical View of Coherent Sampling Application Note PDF 287 KB
Other
RTKA-TCSTKEV1Z Design Files Design File ZIP 475 KB
RTKA-SEMITECRTDEVZ Design Files Design File ZIP 4.56 MB
RTKA-BDGSTKEV2Z Design Files Design File ZIP 569 KB
RTKA-BDGSTKEV1Z Design Files Design File ZIP 4.38 MB
RTKA-BDGSTKDBEVKIT1Z Design Files Design File ZIP 759 KB

Boards & Kits

Part Number Title Type Company
RTKA-BDGSTKDBEVKIT1Z DAQ on a Stick with Honeywell Pressure Sensor Kit Evaluation
RTKA-BDGSTKEV2Z DAQ on a Stick Strain Gauge Kit Evaluation
RTKA-SEMITECRTDEVAZ DAQ on a Stick with Semitec RTD Temperature Sensor Kit Evaluation
RTKA-TCSTKEV1Z DAQ on a Stick Renesas Thermocouple Kit Evaluation