Image
Renesas offers several hot swap and hot plug controllers that enable inserting and/or removing components without interruption to a system.
Outputs (#) |
Internal / External FET |
VBIAS (Min) (V) |
VBIAS (Max) (V) |
Controlled Voltages (V) |
Regulation or Latch-Off for Overcurrent |
Adjustable or Fixed OC VTH |
Adjustable Gate Ramp |
Advanced Fault Protection |
RDS (ON) (Ohms) |
Reporting |
System Management: System Resets, Power Indicators, Fault Detection |
UV/OV Feature |
Bias Voltage Range (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
Single, Double or Triple-Output Hot Plug™ Controller | 3 | Ext | 5 | 12 | ≤ Bias Voltage | N/A | No | No | N/A | No | N/A | 5 - 12 | Standard | 5 | SOT23 | 1.333 | ||
Power Distribution Controllers | 1 | Ext | 12 | 12 | 12 | Current Regulation | Adjustable | Yes | Yes | PGOOD + Fault Off | Yes | UV Lockout | 12 | Standard | 8 | SOICN | ||
12V Power Distribution Controllers | 1 | Ext | 12 | 12 | 12 | Current Regulation | Adjustable | Yes | Yes | PGOOD + Fault Off | Yes | UV Lockout | 12 | Standard | 8 | SOICN | 2.672 | |
Negative Voltage Hot Plug Controller | 1 | Ext | -80 | -20 | -20 to - 80, 80 | Current Regulation | Fixed | Yes | Yes | PWRGD-bar | Yes | UV/OV Lockout | -80 - -20 | Standard | 8 | SOICN | 3.111 | |
Dual Power Distribution Controller | 2 | Ext | 10.5 | 13.2 | +12 and +3.3 | Current Regulation | No | No | PGOOD for UV or OC | No | UV Notification | 1.5 - 13.2 | Standard | 14, 16 | SOICN, TSSOP | 3.436 | ||
Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0C to +70C | 2 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (0.6A , 1.1A, 1.5A, 1.8A) | No | No | 0.071 | FAULT-bar for OC | No | UV Lockout | 2.5 - 5.5 | Standard | 8 | DFN, SOICN | 1.377 | |
Dual USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | 2 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (0.6A , 1.1A, 1.5A, 1.8A) | No | No | 0.071 | FAULT-bar for OC | No | UV Lockout | 2.5 - 5.5 | Standard | 8 | DFN, SOICN | 1.216 | |
USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | 1 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (1.5A, 3A, 3.6A) | No | No | 0.045 | FAULT-bar for OC, Unique in class PGOOD Output | No | UV Lockout | 2.5 - 5.5 | Standard | 8 | SOICN | 1.216 |
|
|
|
---|---|---|
Type | Title | Date |
White Paper | PDF 295 KB | |
Application Note | PDF 410 KB | |
Other | PDF 2.20 MB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
5 items
|