Overview
Description
The 843021I is a Gigabit Ethernet Clock Generator. The 84302I uses a 25MHz crystal to synthesize 125MHz. The 843021I has excellent phase jitter performance, over the 1.875MHz – 20MHz integration range. The 843021I is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.
Features
- One differential 3.3V LVPECL output
- Crystal oscillator interface designed for 22.4MHz – 28MHz, 18pF parallel resonant crystal
- Output frequency range: 112MHz – 140MHz
- VCO range: 560MHz – 700MHz
- Output duty cycle range: 49% – 51%
- RMS phase jitter at 125MHz, using a 25MHz crystal (1.875MHz – 20MHz): 0.650ps (typical)
Offset Noise Power
100Hz................-94.2 dBc/Hz
1kHz..................-122.8 dBc/Hz
10kHz................-132.2 dBc/Hz
100kHz..............-131.3 dBc/Hz - Full 3.3V supply mode
- -40°C to 85°C ambient operating temperature
- Available in lead-free (RoHS 6) package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.