Traction Motor Controller Board
This traction motor controller mainly intends to drive motor control for HEV/EV-based applications and these consist of two boards – the controller board which controls...
The μPC1251A is a dual operational amplifier designed for single power supply operation. Its main features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V−(GND) level that is determined by the output stage utilizing Class C push-pull circuit with 50μA (TYP. ) constant current, and low current consumption. In addition, this amplifier supports both positive and negative power supply and can be used in various amplifier circuits. The μPC451A which is a quad type with the same circuit configuration is also available under this series of operational amplifiers.
This traction motor controller mainly intends to drive motor control for HEV/EV-based applications and these consist of two boards – the controller board which controls...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Buy / Sample |
|
---|---|
Part Number | |
UPC1251AGR(20)-9LG-E1-A circleActive Samples Available
shopping_cart
Buy Now
|
Get Samples, |
UPC1251AGR(20)-9LG-E2-A circleActive Samples Available
shopping_cart
Buy Now
|
Get Samples, |