Title | Information |
---|---|
Pkg. Name | V196.15X15 |
Pkg. Previous Code | VDE |
Package Description | 196 fBGA |
Package Status | Active |
Package Type | FBGA |
Class | PLASTIC |
Package Code | VDE |
Category | PLASTIC |
Lead Count | 196 |
Pb (Lead) Free | Yes |
Length | 15.01mm |
Width | 15.01mm |
Thickness | 1.02mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 15.01 x 15.01 x 1.02 |