Title | Information |
---|---|
Pkg. Name | TLBG0696FA-A |
Pkg. Previous Code | P696N7-100-H9 |
JEITA Standard | T-HLBGA696-40x40-1.00 |
Package Status | Active |
Package Type | T-HLBGA |
Class | IC |
Package Code | pkg_7622 |
Lead Count | 696 |
Pb (Lead) Free | Yes |
Length | 40mm |
Width | 40mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 40 x 40 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 220 KB | |
Carrier/Package | PDF 199 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 48 KB | |
4 items
|