Title | Information |
---|---|
Pkg. Name | PRSP0042GA-C |
Pkg. Previous Code | 42P2R-D |
JEITA Standard | P-SSOP42-8.4x17.5-0.80 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code | pkg_455 |
Lead Count | 42 |
Pb (Lead) Free | Yes |
Length | 17.5mm |
Width | 8.4mm |
Thickness | 2.35mm |
Pkg. Dimensions (mm) | 17.5 x 8.4 x 2.35 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 23 KB | |
6 items
|