Title Information
Pkg. Name M20.3
Pkg. Previous Code MWZ
Package Description 20 LEAD SOIC (300MIL)
Package Status Active
Package Type SOICW
Class PLASTIC
Package Code MWZ
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 12.85mm
Width 7.52mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 12.85 x 7.52 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item