Title Information
Pkg. Name M14.173
Pkg. Previous Code MNS
Package Description 14 LEAD TSSOP (4.4MM)
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MNS
Category PLASTIC
Lead Count 14
Pb (Lead) Free Yes
Length 5mm
Width 4.39mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 5.00 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 92 KB
1 item