Title | Information |
---|---|
Pkg. Name | K4.A |
Pkg. Previous Code | KCW |
Package Description | 4 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
Class | HERMETIC |
Package Code | KCW |
Category | HERMETIC |
Lead Count | 4 |
Pb (Lead) Free | Yes |
Length | 4.19mm |
Width | 6.48mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 4.19 x 6.48 x 0.00 |