Title | Information |
---|---|
Package Description | FCBGA 29.00x29.00x2.58 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
Class | PLASTIC |
Package Code | HMG784 |
Category | G |
Lead Count | 784 |
Pb (Lead) Free | Yes |
Length | 29mm |
Pb Free Category | e1 SnAgCu |
Width | 29mm |
Thickness | 2.58mm |
Peak Reflow Temp | 250°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 29.0 x 29.0 x 2.58 |