Title Information
Pkg. Name E28.6
Pkg. Previous Code EPD
Package Description 28 LEAD PDIP
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code EPD
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 35.56mm
Width 13.97mm
Thickness 4.06mm
Pitch 2.54mm
Pkg. Dimensions (mm) 35.56 x 13.97 x 4.06

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item