Title | Information |
---|---|
Pkg. Name | E16.3 |
Pkg. Previous Code | EAP |
Package Description | 16 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code | EAP |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 19.05mm |
Width | 6.6mm |
Thickness | 3.94mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 19.05 x 6.60 x 3.94 |