Title Information
Package Description SBGA 23.00x23.00x1.10 mm 1.00mm Pitch
Package Status Active
Package Type SBGA
Class PLASTIC
Package Code BXG288
Category G
Lead Count 288
Pb (Lead) Free Yes
Length 23mm
Pb Free Category e1 SnAgCu
Width 23mm
Thickness 1.1mm
Peak Reflow Temp 260°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 23.0 x 23.0 x 1.1

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 197 KB
2 items