Overview

Description

The 9LPRS477 is a main clock synthesizer chip that provides all clocks required for ATI RD7xx-based systems using AMD processors. An SMBus interface allows full control of the device.

Features

  • Features/Benefits
    • CPU, ATIG, SB_SRC, and SRC outputs are independently programmable for frequency
    • Spread Spectrum for EMI reduction
    • Outputs may be disabled via SMBus
    • External crystal load capacitors for maximum frequency accuracy
    • Meets PCIEX Gen 2 specifications
    • Meets 30kHz to 33kHz SRC modulation rate specification for USB 3.0
  • Key Specifications
    • CPU outputs cycle-to-cycle jitter < 85ps
    • SRC outputs cycle-to-cycle jitter < 125ps
    • ATIG outputs cycle-to-cycle jitter < 125ps
    • ± 300ppm frequency accuracy on CPU, SRC, and ATIG clocks

Comparison

Applications

Documentation

Design & Development

Models