Overview

Description

Using a publish-subscribe model for sending device data to remote servers, the Skkynet Embedded Toolkit (ETK) allows access to a device and its data from anywhere in the world. The Toolkit enables connectivity to the Cogent DataHub®, a leading industrial middleware product for connecting OPC servers and clients, and to Modbus slaves, ODBC databases, Excel, and custom .NET programs. The Cogent DataHub® also offers a web-based HMI and supports OPC networking, bridging, redundancy, SMS, and email notifications.

The system only allows connections to SkkyHub™ and DataHub®, eliminating the need for VPNs or IT policy changes. It is ideal for applications in industries such as healthcare, automotive, oil and gas, HVAC, and industrial automation.

Skkynet - Datahub

Synergy Download

Skkynet Embedded Toolkit

1.1.3

Current Public Release

Release Date:2017-01-25

MCUs Supported: S7G2

MD5: 9a11395d1801a1b8e074a3b1eb448879

What's New?

  • Support for SSP 1.1.3
  • Quick-start demo project for the S7G2-DK board
  • Improved integration with Synergy Configuration in e2 Studio
  • Installation Instructions

  • Install e2 Studio  and SSP 1.1.3 
  • Download Once installed, download and run the installer: SkkynetEtk-1.1.3-161220.exe
  • Re-start e2 Studio