ISL85033DUALEVAL1Z

Wide VIN Dual Standard Buck Regulator Evaluation Board

Description

The ISL85033DUALEVAL1Z evaluation kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 4.5V to 28V. The ISL85033DUALEVAL1Z evaluation board is used to demonstrate the performance of the ISL85033 wide VIN dual standard buck regulator with 3A/3A output current converter.

The ISL85033 is offered in a 4mm x 4mm 28 Ld TQFN package with 1mm maximum height. The complete converter occupies 6.25cm2 area.

Key Features

  • Wide input voltage range from 4.5V to 28V
  • Adjustable output voltage with continuous output current up to 3A
  • Current mode control
  • Adjustable switching frequency from 300kHz to 2MHz
  • Independent power-good detection
  • Selectable in-phase or out-of-phase PWMs switching operation
  • Independent, sequential, ratiometric, or absolute tracking between outputs
  • Internal 2ms soft-start time
  • Overcurrent and hiccup mode short circuit protection, thermal overload protection, UVLO
  • Boot undervoltage detection
  • Channels are out-of-phase, reducing voltage ripple and component size

Applications

  • General purpose point-of-load DC/DC power conversion
  • Set-top boxes (STB)
  • FPGA power and STB power
  • DVD and HDD drives
  • LCD panels, TV power
  • Cable modems

ISL85033DUALEVAL1Z Buck Regulator Eval Board

ISL85033DUALEVAL1Z Buck Regulator Evaluation Board

Related Products

ISL85033

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
ISL85033DUALEVAL1Z Mass Production Renesas $95.00 1 1 Digi-Key -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.