ISL78083DEMO1Z

Automotive Camera Power Management IC Demonstration Board

Description

The ISL78083DEMO1Z is used to demonstrate the performance of the ISL78083 multi-output DC/DC regulator comprised of a primary high voltage synchronous buck regulator, two secondary low voltage synchronous buck regulators, and a secondary low dropout linear regulator (LDO).

The ISL78083 automotive camera power management IC is intended for high-density power applications, requiring few external components and minimal board space. The ISL78083 provides up to four regulated outputs with full protection and offers three power-good indicators and a reset/fault indicator.

Key Features

  • VIN operating range from 4.0V to 42V
    • Start range: 4.5V to 42V
  • Fixed switching frequency: 2.2MHz with optional pseudo-random spread spectrum
  • Three synchronous bucks with internal compensation and one LDO
    • Buck1 output range: 3.3V to 5.05V
    • Buck2 output range: 1.0V to 3.3V
    • Buck3 output range: 1.0V to 3.3V
    • LDO4 output range: 2.8V to 3.4V
  • Output UV/OV thresholds, OTP: ±4%, ±6%, ±8%, ±12%
  • OTP power up/down sequence and delay
  • Optional output discharge on Buck2, Buck3, and LDO4
  • Current at VIN input under shutdown: <1µA typical
  • Protection features
    • Input voltage UVLO
    • Output OV/UV
    • Positive and negative current limits on bucks
    • Overcurrent protection on internal and output LDOs
    • Fail-safe controller
    • CRC of OTP registers
  • OTP hiccup or latch-off fault response

Applications

  • Rear and surround view HD automotive cameras
  • Driver monitoring cameras
  • HD dash cam

ISL78083DEMO1Z Demonstration Board

Related Resources

ISL78083

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
ISL78083DEMO1Z Mass Production Renesas $125.56 1 Automotive Camera Power Management IC Demonstration Board 1 Digi-Key -
3 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.