ISL28227SOICEVAL2Z, ISL28217SOICEVAL2Z & ISL28207SOICEVAL2Z

Precision Dual Low Noise Op Amp Evaluation Boards

Description

The ISL282x7SOICEVAL2Z evaluation boards contain all the circuitry needed to characterize critical performance parameters of the ISL28207, ISL28217 and ISL28227 operational amplifiers in SOIC-8 packages, using a variety of user defined test circuits.

The ISL282x7 operational amplifiers feature low bias current, low noise, and low offset and temperature drift.

Key Features

  • Operate from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
  • Configured for a dual op amp connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter

Applications

  • Precision instruments
  • Medical instrumentation
  • Active filter blocks
  • Data acquisition
  • Power supply control

ISL282x7SOICEVAL2Z Precision Op Amp Eval Boards

ISL282x7SOICEVAL2Z Precision Op Amp Eval Boards

Related Products

ISL28207
ISL28217
ISL28227

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
ISL28227SOICEVAL2Z Mass Production Renesas $65.00 1 4 Digi-Key -
ISL28217SOICEVAL2Z Mass Production Renesas $71.50 1 3 Digi-Key -
ISL28207SOICEVAL2Z Mass Production Renesas $63.80 1 1 Digi-Key -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.