ISL28210SOICEVAL1Z

Precision Low Noise JFET Op Amp Evaluation Board

Description

The ISL28210SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28210 precision low noise JFET operational amplifier. The ISL28210 is a dual JFET amplifier that features low noise, high slew rate, low input bias current, and low offset voltage. With a wide operating range from 9V to 40V, in combination with its high precision, low noise and high speed operation, the ISL28210 is ideal for precision medical and instrumentation, sensor conditioning, power supply control, and photodiode amplifiers.

Key Features

  • Single supply operation: +9V to +40V
  • Dual supply operation: ±4.5V to ±20V
  • Singled-ended or differential input operation
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

  • Precision instruments
  • Photodiode amplifiers
  • High impedance buffers
  • Medical instrumentation
  • Active filter blocks
  • Industrial controls

ISL28210SOICEVAL1Z Precision JFET Op Amp Eval Board

ISL28210SOICEVAL1Z Precision JFET Op Amp Eval Board

Related Products

ISL28210

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
ISL28210SOICEVAL1Z Mass Production Renesas $59.00 1 3 Digi-Key -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.