ISL70005SEHDEMO1Z

Rad Hard, Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator Demonstration Board

Description

The ISL70005SEHDEMO1Z demonstration board is designed to demonstrate the performance of the ISL70005SEH radiation hardened, 3A buck regulator and 1A source/sink LDO. The demo board is specifically configured for the DDR memory VDDQ and VTT supply rail applications. The buck regulator output voltage is pin jumper selectable for 2.5V, 1.8V and 1.5V. The LDO output voltage is configured to track half of the buck regulator output voltage. The ISL70005SEHDEMO1Z only requires one input supply voltage at the PVIN terminal for operation. The PVIN accepts an input voltage range of 3V to 5.5V.

Key Features

  • Dual point-of-load regulator: 3A buck and 1A source/sink LDO
  • Fully independent enable, soft-start, and power-good indicator
  • 3V to 5.5V operating voltage
  • Configured for LDO tracking buck application (such as DDR memory)

Applications

  • Point-of-load (POL) for low power FPGA core, auxiliary and I/O supply voltages
  • DDR memory power for VDDQ and VTT rails
  • Distributed power system of satellite payloads

ISL70005SEHDEMO1Z Radiation Hardened Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator Demo Board

ISL70005SEHDEMO1Z Demo Board

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
ISL70005SEHDEMO1Z Mass Production Renesas call 1 Rad Hard, Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator Demonstration Board 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.