The ZSSC3016KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3016 Sensor Signal Conditioner IC. The user's PC can communicate with the ZSSC3016 IC socketed on the ZSSC3016 SSC Evaluation Board via the ZSSC3XXX Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.
The Evaluation Board can connect to the user's sensor or to the ZSSC3XXX Sensor Replacement Board, which provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. The simulated resistive sensor signal is controlled by potentiometers.
Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.
Features
- ZSSC3016 Evaluation Board with 1 ZSSC3016 (CDIP18) sample mounted
- ZSSC3XXX Communication Board with USB cable
- ZSSC3XXX Communication Cable
- ZSSC3XXX Sensor Replacement Board