Overview
Description
The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2.2V to 5.5V supply (minimum voltage is dependent on voltage option) and provides a ±0. 2% accurate reference. The ISL21010 provides up to 25mA output current sourcing with low 150mV dropout voltage. Output voltage options include 1.024V, 1.2V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery powered applications.
Features
- Reference output voltages: 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
- Precision 0.2% initial accuracy
- Input voltage range:
- ISL21010-10, -12, -15 -20: 2.2V to 5.5V
- ISL21010-25: 2.6V to 5.5V
- ISL21010-30: 3.1V to 5.5V
- ISL21010-33: 3.4V to 5.5V
- ISL21010-41: 4.2V to 5.5V
- Output current source capability: 25mA
- Operating temperature range: -40°C to +125°C
- Output voltage noise (VOUT = 2.048V): 58μVP-P (0.1Hz to 10Hz)
- Supply current: 48μA (typical)
- Tempco: 50ppm/°C
- Package: 3 Ld SOT-23
Comparison
Applications
Applications
- Battery Management/Monitoring
- Low Power Standby Voltages
- Portable Instrumentation
- Consumer/Medical Electronics
- Lower Cost Industrial and Instrumentation
- Power Regulation Circuits
- Control Loops and Compensation Networks
- LED/Diode Supply
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.32 MB | |
Brochure | PDF 5.20 MB 日本語 | |
Product Change Notice | PDF 178 KB | |
Price Increase Notice | PDF 208 KB | |
Product Advisory | PDF 240 KB | |
Manual - Development Tools | PDF 390 KB | |
Application Note | PDF 1.39 MB | |
Application Note | PDF 503 KB | |
Application Note | PDF 287 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.