Renesas' high-performance DrMOS power modules combine a high-performance FET driver and MOSFETs in an advanced package to create high-density DC/DC converters.
Renesas' high-performance DrMOS power modules combine a high-performance FET driver and MOSFETs in an advanced package to create high-density DC/DC converters.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
Five Easy Steps to Create a Multi-Load Power Solution | – | White Paper | 846 KB |
Input Voltage (Min) (V) | Input Voltage (Max) (V) | Bias Voltage Range (V) | Output Current (Max) [Rail 1] (A) | PWM Level | Switching Frequency (KHz) | Qualification Level | |
---|---|---|---|---|---|---|---|
40A DrMOS Power Module with Integrated Diode Emulation and Thermal Warning Output | 0 | 20 | 4.75 - 5.25 | 40 | 3.3V 3-State, 5V 2-State | 2 | Standard |