ONE Tech’s Helio Server applies next-generation, AI and ML predictive analytics to any number of devices. Begin intaking raw and analyzed data from RE01-based devices, then send this to a Helio Server to create predictive output, such as alerts when behavior is abnormal, and where analytics, visualizations, dashboards and workflows can be created. This server can be placed in a local network, without requiring dependencies on the Cloud, for improved speeds, costs and security.

Features

  • Real-time visibility into asset location and health
  • Real-time device alerts prescribing hardware or software updates
  • Real-time alerts about active/inactive status of assets
  • Connectivity to a diverse set of equipment
  • Security and confidence to make well-informed decisions

Applications

  • Smart agriculture
  • Asset management
  • Industrial Internet of Things
  • Industrial health monitoring

descriptionDocumentation

Title language Type Format File Size Date
Other
star One Tech Helio Server for the Renesas RE Partner Solution Product Brief PDF 290 KB

printNews & Additional Resources