Overview

Description

IAR Embedded Trust provides companies with a straightforward way of building the right level of security for their application needs throughout the development, manufacturing, and product management process that works with RA Family and RX Family MCUs.

Image

Features

  • Software and Hardware Tools
    • Embedded Trust – Security development environment
    • C-Trust – Integrating security in the workflow
    • Secure Desktop Provisioner – Secure development and prototyping
    • IAR Embedded Workbench – Complete C/C++ compiler and debugger toolchain
    • C-STAT – Integrated static code analysis
    • I-jet – Industry-leading high-speed in-circuit debugging probe
  • Training Resources with Topics Like:
    • Impact of Legislation and Security on IoT
    • Managing Intellectual Property and Inhibiting Overproduction
  • Custom Design Review
    • Identifying potential risks and establishing a threat model
    • Creating custom security implementations

Comparison

Applications

Applications

  • Industrial automation
  • Automotive
  • Consumer electronics
  • Medical technology and wearables
  • Smart metering

Documentation

Type Title Date
Product Brief PDF 290 KB
Presentation Log in to Download PDF 1.79 MB
2 items

Videos & Training

IAR C-Trust on Renesas RA

Enable IP protection on a Renesas RA-based application using C-Trust.