1.8V Low power 1 to 10 differential clock distribution. Operating frequency: 125MHz to 410MHz

Features

  • Optimized for clock distribution in DDR2 SDRAM applications.

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active CABGA 52 C Yes Tray
Availability
Active CABGA 52 C Yes Reel
Availability
Active VFQFPN 40 I Yes Tray
Availability
Active VFQFPN 40 I Yes Reel
Availability
Active VFQFPN 40 C Yes Tray
Availability
Active VFQFPN 40 C Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 98ULPA877A Datasheet Datasheet PDF 259 KB
PCNs & PDNs
PCN#: PCN20002-R1 Substrate Supplier changed from UMTC, Taiwan to Nanya, Taiwan Product Change Notice PDF 105 KB
PCN# : PCN20002 Transfer Assembly Location from Amkor, Korea to Amkor, Philippines Product Change Notice PDF 105 KB
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1311-01 New Carrier Tape on VFQFPN-28, VFQFPN-40, VFQFPN-48 Product Change Notice PDF 790 KB
PCN# W1002-01(R5) Product Change Notice PDF 820 KB
PCN# W1002-01(R4) Product Change Notice PDF 377 KB
PCN# A-0607-05 Green Mold Compound KMC3580 for BGA Product Change Notice PDF 194 KB
PCN# : TB-0605-05 New Shipping Tray for CVBGA 52L & 56L Product Change Notice PDF 1 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB
PCN#: TB-0510-14 New Carrier Tape for 52L/56L CABGA Product Change Notice PDF 104 KB