The 8N3DV85 is a LVPECL Dual-Frequency Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory-programmed to any two frequencies in the range of 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz to the very high degree of frequency precision of 218Hz or better. The output frequency is selected by the FSEL pin. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.

Features

  • Fourth Generation FemtoClock® NG technology
  • Programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
  • Two factory-programmed output frequencies
  • VCO frequency programming resolution is 218Hz and better
  • Factory-programmable VCXO pull range and control voltage polarity
  • VCXO pull range programmable from typical ±12.5 to ±787.5ppm
  • One 2.5V or 3.3V LVPECL clock output
  • FSEL control input for frequency selection, LVCMOS/LVTTL compatible
  • RMS phase jitter @ 622.08MHz (12kHz - 20MHz):0.46ps (typical)
  • RMS phase jitter @ 622.08MHz (50kHz - 80MHz): 0.47ps (typical)
  • 2.5V or 3.3V supply voltage
  • -40°C to 85°C ambient operating temperature
  • Lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
8N3DV85EC-0123CDI
Active CDIP 6 I Yes Tray
Availability
8N3DV85EC-0123CDI8
Active CDIP 6 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
IDT8N3DV85 Datasheet Datasheet PDF 543 KB
User Guides & Manuals
FemtoClock NG Ceramic-Package XO and VCXO Ordering Information Manual - User Reference PDF 182 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-863 Power Filter Recommendations for SMD Oscillators Application Note PDF 192 KB
AN-847 VCXO - Absolute Pull Range Application Note PDF 155 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : W1308-01 Change of Passivation Thickness Product Change Notice PDF 941 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB