Title | Information |
---|---|
Pkg. Name | L23.6.5X9 |
Pkg. Previous Code | YGN |
Package Description | 23 LEAD QFN 6.5 x 9.0 (1.85mm Nom) (0.5mm Pitch) |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGN |
Category | PLASTIC |
Lead Count | 23 |
Pb (Lead) Free | Yes |
Length | 9mm |
Width | 6.5mm |
Thickness | 1.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 9.00 x 6.50 x 1.85 |