Title | Information |
---|---|
Pkg. Name | PVQN0036KA-A |
Pkg. Previous Code | TNP-36 |
JEITA Standard | P-VQFN36-6x6-0.50 |
Package Status | Active |
Package Type | VQFN |
Class | IC |
Package Code | pkg_240 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 0.95mm |
Pkg. Dimensions (mm) | 6 x 6 x 0.95 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 59 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 17 KB | |
4 items
|