Title | Information |
---|---|
Package Name | P6.049 |
Package Previous Code | PHN |
Package Description | 6 LEAD SC70 ( 1.25MM)(green) |
Package Status | Active |
Package Type | SC70 |
Class | PLASTIC |
Package Code | PHN |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2.01mm |
Width | 1.24mm |
Thickness | 0.5mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 2.01 x 1.24 x 0.50 |