Title | Information |
---|---|
Package Description | PDIP 61.70x15.24x3.80 mm 2.54mm Pitch |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code | PDG48 |
Category | G |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 61.7mm |
Pb Free Category | e3 Sn |
Width | 15.24mm |
Thickness | 3.8mm |
Peak Reflow Temp | 260°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 61.7 x 15.24 x 3.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 39 KB | |
Product Change Notice | PDF 298 KB | |
3 items
|