Title | Information |
---|---|
Pkg. Name | L46.5X6 |
Pkg. Previous Code | LEQ |
Package Description | 46 LEAD QFN PACKAGE(5x6mm) Custom Fused Leads |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LEQ |
Category | PLASTIC |
Lead Count | 46 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 5mm |
Thickness | 0.9mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 5.99 x 5.00 x 0.90 |