Title | Information |
---|---|
Pkg. Name | D40.6 |
Pkg. Previous Code | HVW |
Package Description | 40 LD SBDIP, SOLDER SEAL |
Package Status | Active |
Package Type | SBDIP |
Class | HERMETIC |
Package Code | HVW |
Category | HERMETIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 50.8mm |
Width | 15.11mm |
Thickness | 2.41mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 50.80 x 15.11 x 2.41 |