Title | Information |
---|---|
Package Description | PBGA 17.00x17.00x1.76 mm 1.00mm Pitch |
Package Status | Active |
Package Type | PBGA |
Class | PLASTIC |
Package Code | BB208 |
Category | 240 |
Lead Count | 208 |
Pb (Lead) Free | No |
Length | 17mm |
Pb Free Category | e0 |
Width | 17mm |
Thickness | 1.76mm |
Peak Reflow Temp | 225°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.76 |