Title Information
Package Description WLCSP 4.20x2.80x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AZR53
Category G
Lead Count 53
Pb (Lead) Free Yes
Length 4.2mm
Pb Free Category e1 SnAgCu
Width 2.8mm
Thickness 0.6mm
Peak Reflow Temp 260°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 4.2 x 2.8 x 0.6

Documentation

Type Title Date
Package Outline Drawing PDF 211 KB
1 item