Evaluation Kit for ZSPM4011B
The ZSPM4011B Evaluation Board is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4011B switch mode regulator....
The ZSPM4011B is a DC/DC synchronous switching regulator with fully integrated power switches, internal compensation, and full fault protection. The 1MHz switching frequency enables using small filter components, resulting in reduced board space and reduced bill-of-materials costs. The ZSPM4011B utilizes current mode feedback in normal regulation PWM mode. When the regulator is disabled (EN is low), the device draws less than 10
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 719 KB | |
Guide | 7Z 1.21 MB | |
Manual - Development Tools | PDF 363 KB | |
Application Note | PDF 423 KB | |
Datasheet - Short-form | PDF 173 KB | |
5 items
|
The ZSPM4011B Evaluation Board is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4011B switch mode regulator....
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel |