Overview

Description

IR contactless thermometers are needed for medical applications to monitor an individual’s body temperature before entering any public place. Depending on the target market and application, the thermal range to be monitored, as well as the required accuracy, may differ significantly. This is especially the case when comparing thermometers used in a medical environment versus those used in industrial applications. This reference design takes into account the thermometer’s range of operation, accuracy, power considerations, and display options. The design is one possible use case for designers. 

System Benefits:

  • The RL78/I1D microcontroller (MCU) has enhanced analog functions, such as operational amplifiers, a 12-bit A/D converter and window comparators. The MCU also supports very low power operation (124µA at 1MHz ) and a high-speed 4µs wake up.
  • As another option for the design, the RL78/I1B MCU can be used if various enhanced analog functions like a 24-bit Delta-Sigma (ΔΣ) A/D converter are required.
  • The ISL9205 battery charger operates as a pulse charger, where the charge current is determined by the current limit of the AC adapter during the constant current phase. The ISL9205 battery charger operates in a linear mode during the constant voltage phase in both adapter cases.
Image
Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

Simplified Contactless Thermometer

The solution demonstrates the working of IR Thermometer using analog thermopile sensor functionality using RL78/I1B lower power MCU with the following specifications:

  • Operating voltage range: 1.8V to 5.5V
  • DC measurement range: 30 °C to 45 °C
  • Precision: ±0.1 °C
  • Power consumption: while operating: ≤30mW\ while in sleep: ≤100μW

Access the Lab

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations