メインコンテンツに移動

Package Search

Enter a full or partial package number.
パッケージ 名前 Package Type Lead Count カテゴリ クラス Pb (Lead) Free 長さ Thickness Pitch
MWE M16.3 SOICW 16 PLASTIC PLASTIC Yes 10.34mm 7.52mm 0.20mm 1.27mm
MWF M24.3 SOICW 24 PLASTIC PLASTIC Yes 15.39mm 7.49mm 0.00mm 1.27mm
MWG M24.3 SOICW 24 PLASTIC PLASTIC Yes 15.39mm 7.49mm 0.00mm 1.27mm
MWH M24.3 SOICW 24 PLASTIC PLASTIC Yes 15.39mm 7.49mm 0.00mm 1.27mm
MWJ M20.3 SOICW 20 PLASTIC PLASTIC Yes 12.85mm 7.52mm 0.00mm 1.27mm
MWK MDP0027 SOICW 16 PLASTIC PLASTIC Yes 10.31mm 7.49mm 0.00mm 0.00mm
MWM M28.3 SOICW 20 PLASTIC PLASTIC Yes 17.93mm 7.52mm 0.20mm 1.27mm
MWQ MDP0027 SOICW 20 PLASTIC PLASTIC Yes 12.80mm 7.49mm 0.00mm 0.00mm
MWR M20.3 SOICW 20 PLASTIC PLASTIC Yes 12.85mm 7.52mm 0.00mm 1.27mm
MWS M20.3 SOICW 20 PLASTIC PLASTIC Yes 12.85mm 7.52mm 0.00mm 1.27mm
MWT M20.3 SOICW 20 PLASTIC PLASTIC Yes 12.85mm 7.52mm 0.00mm 1.27mm
MWU M24.3 SOICW 24 PLASTIC PLASTIC Yes 15.39mm 7.52mm 0.00mm 1.27mm
MWV M28.3 SOICW 28 PLASTIC PLASTIC Yes 17.93mm 7.52mm 0.20mm 1.27mm
MWW M28.3 SOICW 28 PLASTIC PLASTIC Yes 17.93mm 7.52mm 0.20mm 1.27mm
MWX M28.3 SOICW 28 PLASTIC PLASTIC Yes 17.93mm 7.52mm 0.20mm 1.27mm
MWY M28.3 SOICW 28 PLASTIC PLASTIC Yes 17.93mm 7.52mm 0.20mm 1.27mm
MWZ M20.3 SOICW 20 PLASTIC PLASTIC Yes 12.85mm 7.52mm 0.00mm 1.27mm
MXA M24.173 TSSOP 24 PLASTIC PLASTIC Yes 7.80mm 4.39mm 0.00mm 0.65mm
MXB M28.173 TSSOP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.90mm 0.65mm
MXC M14.173C TSSOP-EP 14 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm
MXD TSSOP 8 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MXE TSSOP 8 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MXF M14.173 TSSOP 14 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.65mm
MXG TSSOP 14 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MXH M20.173 TSSOP 20 PLASTIC PLASTIC Yes 6.50mm 4.39mm 0.00mm 0.65mm
MXI M8.173 TSSOP 8 PLASTIC PLASTIC Yes 3.00mm 4.39mm 0.00mm 0.65mm
MXJ TSSOP 20 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MXK M24.173 TSSOP 24 PLASTIC PLASTIC Yes 7.80mm 4.39mm 0.00mm 0.65mm
MXL TSSOP 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MXM TSSOP 20 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MXN M24.173 TSSOP 24 PLASTIC PLASTIC Yes 7.80mm 4.39mm 0.00mm 0.65mm
MXO M16.173 TSSOP 16 G PLASTIC Yes 0.20mm 0.17mm 0.00mm 0.03mm
MXP TSSOP 8 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MXQ M8.173 TSSOP 8 G PLASTIC Yes 3.00mm 4.40mm 1.00mm 0.65mm
MXR M38.173C TSSOP-EP 38 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.50mm
MXS M24.173 TSSOP 24 PLASTIC PLASTIC Yes 7.80mm 4.39mm 0.00mm 0.65mm
MXT M28.173 TSSOP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.65mm
MXU M28.173 TSSOP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.65mm
MXV M20.173 TSSOP 20 PLASTIC PLASTIC Yes 6.50mm 4.39mm 0.00mm 0.65mm
MXW M8.173 TSSOP 8 PLASTIC PLASTIC Yes 3.00mm 4.39mm 0.00mm 0.65mm
MXX M16.173 TSSOP 16 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
MXY MDP0044 TSSOP 20 PLASTIC PLASTIC Yes 6.50mm 4.39mm 0.90mm 0.65mm
MXZ M14.173 TSSOP 14 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
MYA M8.15E SOICN 8 PLASTIC Yes 4.90mm 3.91mm 0.00mm 1.27mm
MYB M10.118 10 G Yes 0.12mm 0.12mm 0.03mm 0.02mm
MYF M16.3 SOICW 16 PLASTIC PLASTIC Yes 10.34mm 7.52mm 0.20mm 1.27mm
MYG M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MYH M14.15 SOICN 14 PLASTIC PLASTIC Yes 8.66mm 3.91mm 0.00mm 1.27mm
MYI M8.173 TSSOP 8 PLASTIC PLASTIC Yes 3.00mm 4.39mm 0.00mm 0.65mm
MYJ M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.90mm 3.91mm 0.00mm 1.27mm