1GHz Triple Multiplexing Amplifiers Evaluation Board
The ISL59445IRZ-EVAL evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL59445 1GHz bandwidth multiplexing...
Support is limited to customers who have already adopted these products.
The ISL59424 and ISL59445 are 1GHz bandwidth multiplexing amplifiers designed primarily for video input switching. These MUX-amps exhibit a fixed gain of 1 and also feature a high speed three-state to enable the output of multiple devices to be wired together. All logic inputs have pull-downs to ground and may be left floating. The EN pin, when pulled high, sets the ISL59424 and ISL59445 in to low current mode - consuming just 15mW. An added feature in the ISL59424 is a latch enable function (LE) that allows independent logic control using a common logic bus. When LE is high the last logic state is preserved.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 978 KB | |
End Of Life Notice | PDF 228 KB | |
Price Increase Notice | PDF 208 KB | |
End Of Life Notice | PDF 229 KB | |
Product Change Notice | PDF 135 KB | |
Product Advisory | PDF 80 KB | |
6 items
|
The ISL59445IRZ-EVAL evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL59445 1GHz bandwidth multiplexing...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
QFN | Tube | 360 | ||
QFN | Reel | 2500 | ||
QFN | Reel | 1000 |