This solution is designed for cordless and rechargeable battery-powered gardening tool applications, with a battery front-end to monitor and control the battery life, and a specialized Renesas motor control micrcontroller (MCU) to drive the motor. In this application, the 20V leaf blower supports adjustable speeds to match usage and preserve battery life, and the battery can be easily connected to a stand-alone charging dock.

System Benefits

  • Renesas’ RL78 MCUs provide a compact size, the industry’s lowest current consumption, and advanced motor control functionality, including rotor position detection
  • Power products with high efficiency and accuracy, as well as added safety features to support motor applications
  • Highly configurable and effective battery management products to support consumer battery-driven systems
System Block Diagram

20V Cordless Leaf Blower

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions