Renesas

Categories: Communication

Provides Synergy signed driver for the USB Communications Device Class for Windows® PC.

Details

For the Synergy MCU configured as a Communications Device Class (CDC) Device to be recognized by the Windows® (7/8/10) host PC, the Synergy signed USB CDC driver is required to be installed on the Windows® host PC.

 

The Synergy Signed USB Driver is created with the following USB Vendor and Product ID:

  • Vendor ID: 045B
  • Product ID: 5300 (dedicated for Synergy USB CDC class)
  • Class Code: Miscellaneous 

 

The Synergy signed USB CDC driver supersedes all previous versions of the Synergy USB CDC drivers. The driver package consists of the catalog (.cat) and installation information (.inf) files along with an application note with instructions to install the Synergy signed USB CDC drivers on the Windows® host PC.

/en/products/synergy/software/add-ons/usb-cdc-drivers/jcr:content/gallerydownload

Download

Version v 0.1

Current Public Release

Release Date: 2018-04-12

MD5: b405aee4c406534f52014fc6367fe78d

Download
/en/products/synergy/software/add-ons/usb-cdc-drivers
/en/products/synergy/software/add-ons/usb-cdc-drivers/jcr:content/allversionsection