Renesas' radiation tolerant analog multiplexer (MUX) is fabricated using the proprietary P6 SOI process technology to provide excellent latch-up performance and is suitable for telemetry signal processing and down-hole drilling in harsh environments applications.

Product Selector: Rad Tolerant Multiplexers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.02 MB
White Paper PDF 405 KB
Application Note PDF 338 KB
3 items

Videos & Training

Radiation-Tolerant Plastic-Package ICs Overview

Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.

Tools & Resources