Renesas' radiation hardened CMOS programmable read-only memory (PROM) devices are organized in an 8K word by 8-bit format, manufactured using a radiation hardened CMOS process, and utilize synchronous circuit design techniques to achieve high-speed performance with very low power dissipation.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 5.58 MB
Intersil Commercial Lab Services Brochure PDF 364 KB