Built using Renesas' PR40 process with dielectrically isolated advanced bipolar technology, our radiation tolerant instrumentation amplifiers (in-amps) allow designers to power the input/output stages from different supplies using individual power supply pins.

Documentation & Downloads

Title language Type Format File Size Date
Application Notes & White Papers
Examining a New In-Amp Architecture for Communication Satellites White Paper PDF 684 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB

News & Additional Resources