ISL6730xEVAL1Z

Power Factor Correction Controller Evaluation Boards

Description

The ISL6730A, ISL6730B, ISL6730C and ISL6730D are voltage mode power factor correction (PFC) controllers designed to drive cost-effective converters to meet input line harmonic regulations. The IC options are ISL6730A (fixed skip threshold), ISL6730B (fixed skip threshold) ISL6730C (non-skip) or ISL6730D (non-skip).

Key Features

ISL6730AEVAL1Z and ISL6730CEVAL1Z

  • Input voltage, VIN: 85V - 265VAC
  • Output voltage, VO: 390VDC
  • Output current, IO: 0.23A (90W)
  • Switching frequency: 124kHz
  • Efficiency: Full load, 94.5% at 115VAC; 96% @ 230V
  • PF: Full load, 0.999 at 115VAC; 0.997 at 230VAC
  • THD: Full load, 2% at 115VAC, 5% at 230VAC
  • Board dimension: 155mm×80mm×38mm3 (L×W×H)

ISL6730BEVAL1Z and ISL6730DEVAL1Z

  • Input voltage, VIN: 85V - 265VAC
  • Output voltage, VO: 390VDC
  • Output current, IO: 0.77A (300W)
  • Switching frequency: 64kHz
  • Efficiency: Full load, 96% at 115VAC; 98% at 230V
  • PF: Full load, 0.999 at 115VAC;0.996 at 230VAC
  • THD: Full Load, 2% @ 115VAC, 2.5% at 230VAC
  • Board dimension: 124×92×43 mm3 (L×W×H)

Applications

  • Desktop computer AC/DC adaptor
  • Laptop computer AC/DC adaptor
  • TV AC/DC power supply
  • AC/DC brick converters

ISL6730x PFC Controller Evaluation Board

ISL6730x PFC Controller Evaluation Board

Related Products

ISL6730A
ISL6730B
ISL6730C
ISL6730D

2:23
This video presents the ISL6730A power factor correction (PFC) controller shown at APEC 2013.
2:23
This video presents the ISL6730A power factor correction (PFC) controller shown at APEC 2013.
2:23
This video presents the ISL6730A power factor correction (PFC) controller shown at APEC 2013.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL6730DEVAL1Z Mass Production Renesas $108.00 1 0 Call
ISL6730CEVAL1Z Mass Production Renesas $83.00 1 1 Mouser
ISL6730BEVAL1Z Mass Production Renesas $108.00 1 0 Call
ISL6730AEVAL1Z Mass Production Renesas $85.00 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.