ISL6548A-6506EVAL1Z

Embedded ACPI Compliant DDR Power Generation Evaluation Board

Description

The ISL6548A-6506EVAL1Z combines the ISL6548A and ISL6506 to provide a complete ACPI compliant power solution for systems with DDRI, DDRII, or DDRIII. The ISL6548A_6506EVAL1Z supports testing with an ATX power supply. All seven outputs can be exercised through external loads. Both the VDDQ and VTT regulators have the ability to source or sink current while all other outputs may only source current.

There are posts available on each regulated output rail for drawing a load and/or monitoring the voltages. Eighteen individually labeled probe points are also available for use. These probe points provide Kelvin connections to signals which may be of interest to the designer.

Two switches have been placed on the board to accommodate ACPI signal simulation. These two switches generate the SLP_S3 and SLP_S5 signals that are sent to the ISL6506, ISL6548A and the ATX.

Key Features

  • Works for dual channel DDRI, DDRII, or DDRIII Memory systems
  • Seven outputs can be exercised through external loads
  • Both the VDDQ and VTT regulators have the ability to source or sink current while all other outputs may only source current
  • Eighteen individually labeled probe points are also available for use
  • Two switches have been placed on the board to accommodate ACPI signal simulation

Applications

  • Single and Dual Channel DDR Memory Power Systems in ACPI Compliant PCs

ISL6548A-6506EVAL1Z DDR Power Generator Eval Board

ISL6548A-6506EVAL1Z DDR Power Generator Eval Board

Related Products

ISL6548A

ISL6506

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6548A-6506EVAL1Z Mass Production Renesas $165.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.