Overview
Description
The ISL684x family of devices are superior performing pin compatible replacements for the industry standard ISL384x single-ended current mode PWM controllers. Available in 8 Ld MSOP and 8 Ld SOIC, the ISL6841 single-ended PWM controller in the space saving 2mm x 3mm DFN package is used on the ISL6841EVAL3Z evaluation board. The design requirements of this application require the superior performance characteristics of the ISL6841.
This evaluation board was designed to allow for maximum flexibility, targeting applications that use a typical battery input of 24V.
Features
- Switching frequency, Fsw: 200kHz
- VIN: 18VDC to 30VDC
- VOUT: 12V with 5% absolute regulation
- IOUT: 2.5A
- POUT: 30W
- Full load efficiency: 80% minimum under all line conditions, and loads of 20% and above
- Ripple: 1% of output voltage
- Form factor: 2" x 2"
Applications
Applications
- Telecom and datacom power
- Wireless basestation power
- File server power
- Industrial power systems
- PC power supplies
- Isolated buck and flyback regulators
- Boost regulators
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.15 MB | |
Datasheet | PDF 333 KB | |
2 items
|